What is HF (Halogen Free)?

Modified on Fri, Jun 26 at 12:41 PM

【社外向け公開の場合】
Halogen-free definition of HRS conforms to IEC61249-2-21 [Halogen-free standards for printed circuit boards].
Bromine (Br) 900ppm (0.09%) or less
Chlorine (Cl) 900ppm (0.09%) or less
Bromine (Br) + chlorine (Cl) 1500ppm (0.15%) or less


【社内 営業向けに説明する場合】
Guarantee may be required as a customer request. (Because the definition of halogen-free differs depending on the customer, confirmation and caution are required.)
・Generally, if it meets IEC61249-2-21 [Halogen-free standard for printed circuit boards], it is treated as a halogen-free compliant product.
・Hirose's definition of halogen-free is also based on the standard of IEC61249-2-21.
・When answering halogen-free, be sure to include the definition of halogen-free for Hirose.
◆ Halogen-free definition of HRS (IEC61249-2-21 [Halogen-free standard for printed circuit boards])
Bromine (Br) 900ppm (0.09%) or less
Chlorine (Cl) 900ppm (0.09%) or less
Bromine (Br) + chlorine (Cl) 1500ppm (0.15%) or less