Are there any right angle connector with the same mating shape as QR/P8 series, to be mounted on the board ?

Modified on Fri, Jun 26 at 12:44 PM

​No, right angle board mounting type QR/P8 series is not available.
However, straight board mounting connector is available and
it is PI8 series connector(discontinued).